IESNA:LM-63-2002
[TEST]P1438840
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-840-1D-UNV-STD-W-8
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 21154
TILT=NONE
1 -1 1 73 5 1 1 0.1545 8 0
1 1 184.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
4061.2 4033.8 4011.4 3982.8 3943 3890.8 3806.2 3714.1 3644.5 3554.9
3420.6 3280 3178 3068.6 2907.5 2735.8 2621.4 2507 2329.1 2159.9
2043 1923.6 1741.4 1561 1436.6 1317.2 1141.2 970.2 858.3 751.3
590.8 449 354.5 264.9 136.8 39.8 0 45 163 338.4
471.1 618.1 853.3 1084.4 1238.5 1383.1 1614.8 1819.2 1961.4 2101.3
2293.3 2485.3 2613.3 2720 2885.9 3041.7 3143.6 3238.5 3377.7 3501.6
3582.2 3653.3 3751 3839.9 3899.2 3939.5 3999.9 4052.1 4082.9 4101.9
4118.4 4121.4 4097.7
4061.2 4082.4 4066.1 4034.5 3994.7 3940 3839.6 3734.8 3662.7 3570.7
3423.6 3270.3 3165.9 3046.7 2874 2698.1 2578.8 2459.5 2280.5 2097.9
1976.1 1854.3 1677.5 1499.6 1385 1270.4 1098.7 927.6 815.7 706.3
554.3 413.8 324.1 241.8 127.7 39.8 0 17.2 47.1 75.9
155.3 585 885.2 1116.3 1270.4 1421.9 1649.6 1862.1 2002 2137.2
2333.9 2520.1 2636.5 2752.4 2920.6 3075.3 3172.6 3267.4 3403.8 3527.1
3605.3 3674.1 3774.2 3861.4 3913.7 3956.3 4011.5 4065.4 4091.6 4108.2
4127.1 4126 4097.7
4061.2 4046.2 4017.6 3973.5 3933.7 3881.4 3781.3 3650.7 3563.6 3466.6
3324.2 3160 3038.1 2918.7 2739.6 2566.1 2444.2 2322.3 2142.5 1964
1847.1 1730.2 1554.8 1387.5 1278.1 1168.6 1007.5 853.9 749.4 652.4
513.1 383.7 301.6 227 124.4 34.8 0 11.9 50.4 72.9
80 82.4 88.9 413.6 1309.6 1451.8 1665.2 1879.7 2014.8 2145.1
2334.8 2518.5 2637 2753.1 2915.5 3066 3158.5 3246.2 3380.7 3499.2
3570.3 3636.7 3733.3 3820.4 3872.5 3915.2 3970.3 4012.4 4038.4 4055
4074 4085.9 4097.7
4061.2 4051.4 4018.3 3962.2 3912.3 3847.6 3744.1 3619.5 3520 3412.9
3249.1 3071.1 2944.3 2817.5 2633.3 2450.4 2328.5 2206.5 2029.9 1852
1737.6 1625.6 1457.8 1294.9 1190.4 1088.4 935.6 789.4 689.9 598
472.4 355 282.9 213.3 108.7 30.4 3 17.2 32.5 80.1
91.9 99.1 103.8 107.4 109.8 244.3 1684.4 1913 2048.2 2183.2
2374 2547.7 2661.6 2773 2934.1 3081.7 3174.3 3259.7 3384.6 3503.1
3574.2 3636 3725.6 3814.8 3864.6 3902.5 3953.4 3997.4 4018.7 4032.6
4047.8 4062.9 4097.7
4061.2 4058.7 4045.6 3987.8 3930.6 3863.4 3750.2 3613.4 3513.9 3404.4
3230.9 3047.4 2923 2796.2 2609 2423 2301.1 2176.7 1999.5 1821.6
1707.2 1595.2 1430.4 1268.1 1166.1 1064.1 917.3 768.7 671.7 584.6
460.2 352 279.9 212.7 102.6 30.4 3 17.2 29.6 83
94.8 104.3 109.6 113.2 115.6 120.3 965.9 1945.4 2082.9 2215.7
2405.9 2583.1 2699.2 2810.6 2971.8 3120.5 3217.7 3305.4 3428.1 3543.6
3614.8 3683.5 3777.7 3855.3 3905.1 3943 3994 4040.8 4062.2 4062.2
4068.1 4097.7 4097.7
